Drive technology wiki

All questions and answers about drive technology

Knowledge about electric motors

To the electric motor online shop
To the stepper motor online shop
To the DC motor online shop
To the BLDC motor online shop

Articles on electric motors

Gearboxes

Which gearbox fits which motor?

lead screw motor

Construction and assembly of lead screw motors

Brake resistor

What is a brake resistor?

encoder

Connect igus encoders with Beckhoff and B&R

Servo vs. stepper

Servo vs. stepper motors: How to choose the right one

Flange

How to combine my motor with an igus linear axis

Knowledge about motor control systems

To the motor control system online shop
To the sample programs

Articles on motor control systems

D1 motor control system

What can the D1 motor control system do?

PROFINET_2010_CMYK.tif

What is PROFINET? Everything you need to know

Web server

Motor control via web server - how does that work?

Knowledge about linear axes

  • Toothed belt drive: It uses a tensioned belt for linear movement
  • Lead screw drive: It uses a lead screw or a ball screw
  • Rack and pinion drive: It uses a gear mechanism for linear motion
  • For use in format adjustment
  • In extreme environments (heat, cold)
  • When corrosion resistance is required
  • When a quiet operation is required
  • For shorter travels up to 1.5 metres
  • For low to medium speeds
  • For high accuracy
To the lead screw axis online shop
  • When high speeds are required
  • For travels up to 3 m
  • If the structure should be very flat
  • If positioning accuracy can be >0.1mm
To the toothed belt axis online shop
  • Long service life: Robust design for durable performance
  • High load capacity: Effective handling of high loads
  • Resistance in various environments: Reliable function under a wide variety of environmental conditions
  • Use in heavy-duty applications: Ideal for demanding industrial applications
  • High temperature resistance: Usable even at extreme temperatures
To the gear rack axis online shop
Fast plain bearing replacement in linear modules
  • Robotics and automation
  • Medical equipment
  • Industrial automation systems
  • High precision: Excellent accuracy and repeatability
  • Easy integration: Effortless connection to digital control systems
  • Quiet operation: Low noise levels
  • Clean operation: No liquids or compressed air required
  • Force requirements: How much weight or resistance needs to be moved?
  • Speed requirements: How fast does the movement need to be?
  • Precision requirements: How accurate does it need to be?
  • Stroke: How far does the drive have to travel?
  • Environmental conditions: Temperature, humidity, contamination
  • Budget specifications: Acquisition costs and operating costs

Articles on linear axes

Flange

How to combine my motor with an igus linear axis

Stainless steel linear axis

Advantages and use of stainless steel linear modules

Motor connection

Motor alignment on igus axis - this is how assembly works

Linear axes

What are the different types of linear actuators?