igus test laboratory: research on 4,000m²

igus test laboratory: Research on 5,500m²

Proven, predictable, tested

Long life guaranteed and igus guarantee

What is tested?

  • 2,000m² outdoor area for energy chains and chainflex cables with very long travels
  • 1,500m² test area for chainflex cables in our own energy chains
  • 300m² test area for iglidur plain bearings, drylin linear bearings and Low Cost Automation – the latter partly under real conditions in quality assurance
  • 200m² test area for igus:bike and bicycle components
  • NEW: 1,500m² test area in the new factory hall
Test use case

We also test your use case

External test of an energy chain with long travel

How many tests are carried out in the igus laboratory?

  • Over 15,000 tests in total, including around 4,000 on e-chains and chainflex and around 11,000 on dry-tech (rotating, swivelling, linear, tumbling, heated, underwater, etc.).
  • 10 billion e-chain cycles
  • 3,500 tested cables
  • 1,000 customised analyses
  • Up to 800 tests running in parallel

Test data from our test laboratory are fed into online tools

What happens to the test data?


Test laboratory 360°

Virtual discovery tour through the laboratory


Tribology and tribo-polymers

Tribology

Tribology is at the heart of our motion plastics

Dr.-Ing. Ralf Selzer in the plain bearing test laboratory

What are tribo-polymers?