Configurator for smart energy chains
The new i.Sense EC.W sensor makes more system availability more cost-effective than ever before. With the igus e-chain configurator, you can now easily add the EC.W sensor to your existing chain configurations using the drag-and-drop function, or create new energy chain systems directly with smart EC.W condition monitoring:
► Fast
► Reliable
► Smart
This is how it works:
get an intelligent energy chain with service life sensor in just a few clicks

Step 1
Define application parameters
Open the e-chain configurator and define both your cable pool in the chain and the desired application parameters (installation type, travel etc).

Step 2
Select e-chain series
Then select a suitable chain series that is compatible with smart plastics and add the smart EC.W sensor with one click.

Step 3
Create individual interior separation
Now you can arrange your individual interior separation as usual - automatically taking into account all interior separation rules for the EC.W sensor.

Design your personalised product configuration in just a few steps
smart plastics dominoes
Have our smart plastics dominoes sent to you now and put together your very own configuration.
During your visit, you can also look forward to a playful treat from smart plastics afterwards.
360° insight into the igus test laboratory
All smart plastics test setups can be found here by rotating the mouse over the screen.
Consulting
I look forward to answering your questions
Shipping and consultation
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr