drylin® N - Technical data

SystemN17N27N40N80
Rail width17mm27mm40mm80mm
Furnishing height6mm9.5mm9.5mm12mm
Order number SlideNW-02-17nominal width-01/02-27NW-02-40NW-02-80
Order number railNS-01-17NS-01-27NS-01-40NS-01-80

General properties

SystemN17N27N40N80
Rail weight150g/m 290g/m450g/m1140 g/m
Carriage weight1.7g9-12,5 g30g100g
max. Rail length2000mm3000 mm3000 mm3960 mm

load capacity

SystemN17N27N40N80
Fy50N500N700N1000 N
Fz50N500N700N1000 N
Mx0.31 Nm5Nm10Nm32.4Nm
My, Mz0.18Nm2.5 Nm6Nm15Nm

Carriage options

SystemN17N27N40N80
Floating bearing in y-direction
Floating bearing in z-direction
Floating bearing in yz-direction
Preload (1N)--
Overmoulded version-
Carriage with plain hole--
Carriage with threaded hole

F x v graph, max. Permissible dynamic load

drylin® N technical data