Lubrication-free lead screw technology

Advantages of dryspin lead screw technology


Tools & lead screw technology configurators

Lead screw configurator

Lead screws
  • Customised machined ends of the lead screws without CAD software
  • 2D dimensioned drawing and 3D step file
  • Immediate price calculation

Lead screw motor configurator

Lead screw nuts
  • Over 500 configuration options
  • Find motor, lead screw and nut quickly
  • Fast delivery
  • All product data at a glance

Lead screw drive expert

Lead screw nuts
  • Assistance in selecting the optimum lead screw drive
  • Service life calculation
  • PDF download with all details

The dryspin lead screw technology at a glance

Cylindrical nut

Cylindrical lead screw nuts
  • With and without spanner flat
  • Made from bar stock or by injection moulding
  • Seven different materials
  • iglidur J as an all-rounder for every application

Flange lead screw nut

Lead screw nuts
  • With and without spanner flat
  • Made from bar stock or by injection moulding
  • Seven different materials
  • iglidur J as an all-rounder for every application

Nut with reduced clearance

Nuts with reduced clearance
  • Low-clearance lead screw nut variants with radial or axial pretension
  • Material: iglidur J
  • For high helix, sliding and trapezoidal threads

Linear module nut

Special designs
  • Replacement lead screw nuts for igus linear modules
  • For SLW, SAW and SHT linear drives
  • Standard material: iglidur J

High helix lead screw

High helix lead screw
  • High helix thread according to igus design
  • Diameters from 3.5 to 32mm
  • Pitches from 1 to 100mm
  • In stainless steel and aluminium
  • Left-hand, right-hand and reverse threads

Trapezoidal lead screw

Trapezoidal lead screw
  • According to DIN 103 7e
  • Diameters from 6 to 50mm
  • Pitches from 1.5 to 8mm
  • In stainless steel, steel and aluminium
  • Left-hand, right-hand and reverse threads

Metric spindle

Metric lead screws
  • According to DIN 976 6g
  • M3 to M10
  • Pitches from 0.5 to 1.5mm diameters
  • In stainless steel AISI 304
  • Right-hand thread

ACME lead screw

Metric lead screws
  • According to ANSI/ASME B1.5 Class 2C
  • Diameters from 1/4" to 1"
  • Pitches from 1.59 to 3.08mm
  • In stainless steel 1.4031
  • Right-hand thread
  • Imperial dimensions

Motor lead screw

Motor lead screw
  • With double machined end or spline
  • Stainless steel 1.4031
  • For NEMA 8 to NEMA 23

Accessories

Lead screw technology accessories
  • Clamping rings
  • Lead screw support blocks as fixed, floating or ball bearing variants
  • Lead screw nut holder

Special type

Special designs
  • Heavy-duty lead screw nut
  • Split lead screw nuts
  • Spherical levelling nut
  • Locking screw

Sample order

Sample order
  • Sample card with product range overview
  • dryspin egg timer
  • Customised lead screw samples

FAQ lead screw technology: Frequently asked questions

  • Automation technology - e.g. in adjustment units and linear systems
  • Medical technology - ideal for sensitive environments thanks to quiet and lubrication-free operation
  • 3D printing and laboratory equipment - precise positioning in installation spaces
  • Furniture and furnishing technology - for height-adjustable tables or actuators
  • Lubrication-free and maintenance-free
  • Higher efficiency
  • Longer service life due to asymmetry
  • Media-resistant
  • Low-noise, vibration-free operation thanks to rounded tooth geometry
  • Service life predictable online
  • Higher efficiency
  • Quiet and low-vibration operation
  • 30% longer service life due to asymmetry
  • Up to 25% less wear
  • Higher efficiency
  • Stainless steel 1.304 for high corrosion resistance
  • C15 steel as a cost-effective alternative
  • Aluminium when a non-magnetic material is required
  • iglidur J - our most widely used material with very good all-round performance
  • iglidur J4 - our most cost-effective solution
  • iglidur J350 - for applications with high temperatures up to 180°C (350°F)
  • iglidur A180 - FDA-compliant, suitable for use in the food industry
  • iglidur R - with particularly good vibration dampening
  • iglidur W300 - for high static loads and simple manual adjustments
  • iglidur E7 - for light loads at very high travel speeds

The DST thread geometry

2013

USP1

USP2

USP3

Application examples

undefined
"With its lead screw technology, igus fulfilled all our requirements in terms of validation. One of our customers' key requirements during development was an improved service life. We applied twelve million load cycles to the lead screw assembly of the HLU LE-X (E) and it held. That convinced us. In addition, igus provided us with calculations and the relevant values throughout."

Erik Stratmann

Product Manager HAWE


PICTURES
"The use of dryspin thread technology has significantly improved the entire behaviour of the drive, from the feel and sound volume to the extremely clean and quiet running behaviour."

Thomas Brunner

Head of Mechanical Engineering BRUNNER Elektronik


undefined
"We have not considered alternative bearing products. There was direct co-operation with representatives from igus. It worked very well and we are very satisfied with the form of co-operation and its results."

Marta Szymanowska

COO Aether Biomedical


undefined
The decision to rely on igus® is based not only on the excellent products, but also on the high level of commitment. The people in charge at igus® were always very committed, interested, customer-oriented, and ready to try out new things, constantly trying to find a solution together with us.

Raja Dravid

CDO ddrobotec

Consulting

I look forward to answering your questions

igus® (Pty) Ltd. +27 11 312 1848Write e-mail

Shipping and consultation