iglidur J - material data

The most important specifications at a glance

Descriptive technical specifications
Wear resistance at +23°C- 🟧 🟧 🟧 🟧 🟧 +More information on wear resistance
Wear resistance at +90°C- 🟧 🟧 🟧 🟧 🟧 +
Wear resistance at +150°C- 🟧 ⬜️ ⬜️ ⬜️ ⬜️ +
Low coefficient of friction- 🟧 🟧 🟧 🟧 🟧 +Coefficient of friction µ, dry: 0.06 - 0.18
Low moisture absorption- 🟧 🟧 🟧 🟧 ⬜️ +More information on moisture absorption
Wear resistance under water- 🟧 🟧 🟧 ⬜️ ⬜️ +Coefficient of friction µ: 0.04
High media resistance- 🟧 🟧 🟧 🟧 ⬜️ +More information on media resistance
Resistant to edge pressures- 🟧 🟧 🟧 🟧 ⬜️ +
Suitable for shock and impact loads- 🟧 🟧 🟧 🟧 ⬜️ +
Resistant to dirt- 🟧 🟧 🟧 🟧 ⬜️ +

Mechanical specifications

Chart with a grid and a yellow line that slopes slightly downward from left to right.
Chart with two rising lines under load; the red line rises more steeply than the blue one.

Permissible sliding speeds

Maximum surface speed

m/sRotatingOscillatinglinear
permanent1.5 1.1 8
Short-term3 2.1 10

Friction and wear

iglidur J dry Greases Oil Water
Coefficient of friction µ 0.06-0.18 0.09 0.04 0.04
Friction speed chart with a slightly rising curve over the grid.
Chart with yellow curve: the coefficient of friction drops sharply at first, then stays low and nearly constant.

Shaft materials

Bar chart with categories A to G and bars of varying height.
Bar chart with values for A to D; D is the highest and B the lowest.

Installation tolerances

Diameter d1 [mm] Shaft h9 [mm] iglidur® J E10 [mm] Housing H7 [mm]
up to 30 - 0.025+0.014 +0.054 0 +0.010
> 3 up to 60 - 0.030+0.020 +0.0680 +0.012
> 6 up to 100 - 0.036+0.025 +0.0830 +0.015
> 10 up to 180 - 0.043+0.032 +0.1020 +0.018
> 18 up to 300 - 0.052+0.040 +0.1240 +0.021
> 30 up to 500 - 0.062+0.050 +0.1500 +0.025
>50 to 800 - 0.074+0.060 +0.180 0 +0.030
>80 to 1200 - 0.087+0.072 +0.2120 +0.035
> 120 up to 1800 - 0.100+0.085 +0.2450 +0.040

Chemical resistance

MediumResistance (all data at +20°C)
Alcohols+
Hydrocarbons+
Greases, oils without additives +
Fuels+
Diluted acids0 to -
Strong acids-
Diluted alkalines+
Strong alkalines+ up to 0

Resistance to weathering

Vacuum

Radioactive rays

Printing machines with paper rolls in a production hall.

Printing industry

Bottles on a production line for the beverage industry.

Beverage industry

3D printer in an aircraft with two technicians beside a test setup with ESA and igus stickers.

Aviation and aerospace

Cleanroom employee operates a machine in production.

Cleanroom

Consulting

I look forward to answering your questions

Shipping and consultation