dryve motor control

dryve motor control
  • No software or app installation required, quick commissioning
  • Control system can be operated via smartphone (browser), tablet or laptop
  • Simple and intuitive user interface, control system set up in just a few minutes
  • Compatible with numerous industrial control systems (e.g. Siemens S7 / Beckhoff). Learn more
  • For DC, EC and stepper motors
  • cost-effective

dryve Test motor control

The control system in detail

Ready to use immediately

Easy control

Industry standards

Powerful technology

Videos

Technical data


nominal voltage Logic supply

nominal voltage load supply

Motor types

Continuous motor current

Peak motor current

Load power output

Output current digital outputs

Holding brake

Angular encoder

Digital inputs

Digital outputs

Analogue inputs

Interfaces

Operating modes

Driving modes

CE mark according to electromagnetic compatibility guideline

Ambient temperature

Relative humidity

Maximum temperature of the power unit

Bearing temperature

Protection class

Protective functions

Fastening

D x W x H in mm (incl. connectors and mounting elements)