xirodur ball bearing materials

B180 - cost-effective all-rounder

xirodur material properties with ratings for temperature, chemical resistance, moisture absorption, wear and price index.
  • Longest service life
  • Extensive product range
  • Low wear
  • Good resistance to chemicals and medium temperature resistance
xirodur material properties: temperature, chemical resistance, moisture absorption, wear and price index.

A500

  • Temperature resistance
  • Very good chemical resistance
  • Special product
  • For vacuum and autoclaving applications
xirodur material properties with temperature, chemical resistance, moisture absorption, wear resistance and price index.

F180

  • Antistatic dissipative material
  • Supports the dissipation of undesired electrostatic charge
xirodur property comparison for temperature, chemical resistance, moisture, wear and price.

F182

  • Electrostatically conductive
  • Lower surface resistance (volume resistivity <104Ωcm) than xirodur F180
xirodur material properties with temperature, chemical resistance, moisture absorption, wear resistance, and price index.

C160

  • Very good chemical resistance
  • Low-cost material compared to A500
  • Low media absorption
Material comparison showing temperature, chemical resistance, moisture absorption, wear resistance, and price index for b181.

B181

  • The food-safe all-rounder
  • Ideal as visible part
xirodur material properties with temperature, chemical resistance, moisture absorption, wear resistance, and price index.

S180

  • The all-rounder in black for visible parts
xirodur material properties with ratings for temperature, chemical resistance, moisture, wear, and price.

MT180

  • All individual components with USP Class VI // DIN EN ISO 10993
  • For use in medical technology
xirodur material properties with high temperature and chemical resistance.

F500

  • Ideal for the semiconductor industry
  • Electrostatically conductive with volume resistance of <104Ωcm
  • Resistant to temperatures from -50 to +150°C
  • Extremely resistant to chemicals

S180LF

Comparison of xirodur material properties: temperature, chemical resistance, moisture absorption, wear resistance, and price index.
  • Low outgassing (low fogging)
  • Specifically for automotive interiors
  • Special designs possible

Consulting

I look forward to answering your questions

Shipping and consultation