Robust energy chains and guide trough with ascent guard for 1500-ton shipyard crane

Since 2008, two roller e-chain® have been travelling 122 m to supply the trolleys

Profile

  • What was needed: Heavy duty roller energy chain of the 5050RHD series
  • Requirements: Permanently safe cable routing over 122 m travel, with a cable weight of 18 kg/m. Preventing the energy chain from rearing up due to the high thrust forces.
  • Sector: Crane industry
  • Success for the customer: The robust 5050 RHD chains, which have been in operation since 2008, are optimally equipped for the high cable weights and long travel distances. A riser guard integrated into the guide trough prevents the energy chain from standing up.
Goliath shipyard crane with roller energy chain

Problem

Solution

Goliath shipyard crane with roller energy chain

Roller energy chain 5050RHD

  • High stability and long service life
  • For high additional loads on long travel distances

chainflex® cable

chainflex cables
  • 4 year guarantee
  • Always find the cheapest cable that is guaranteed to work with the price check

Consulting

I look forward to answering your questions

Shipping and consultation