Strain relief connector system CFB

Cable cross-section in CMYK color code from Catalog 2018 shows different conductor constructions.
  • Available in two versions
  • Quick installation with standard screw connection
  • Can be installed in the connection element or in front of the energy chain
  • Production with no minimum order quantity
  • Cost-effective and efficient

Product features

Suitable for the following systems: When to use it?When not to use it?Assembly indexDefinable tensile strengthPrice indexModularityDynamics
E4, E6, for all KMA with C-profileSpace-saving, modular strain relief with many cables in confined spaces. For applications with high accelerations and loads, e.g. machine tools. No limitation+ -+⬤⬤⬤yes (special fabrication)high to very high

Strain relief plug-in system | Series 907.881

Parts list DescriptionPart No.Number of
(1) Fixing block outside CFB20.1 Nx2
(2) Clamping bar 907.881.1.XXX 2
(3) Threaded bolt with plate 907.825.2.LLL 2
(4) Hexagon nut M8 MAT0040012 2
(5) C-profile (part of the KMA) 92.42.XXX 1
(6) Strain relief blockCustomer-specific1
Plug-in strain relief system with numbered components and cable openings.
Technical drawing of a plug-in strain relief system with part views and dimensions.
Quantity Description Part No. Number of
(1) Fixing block outside CFB20.1 Nx2
(2) Clamping bar 907.825.1.XXX 2
(3) Threaded bolt with plate 907.825.2.LLL 2
(4) Hexagon nut M8 MAT0040012 2
(5) C-profile (part of the KMA) 92.42.XXX 1
(6) Strain relief block Customer-specific 1
(7) Strain relief block Customer-specific 1
(8) Fixing block inside CFB20.2N
Strain relief plug-in system with numbered components for cable support.
Plug-in strain relief system with detail views and dimensions for cables and strain relief elements.

Suitable products

Energy chains shop

chainflex cables

Chainflex cables with chainflex guarantee and 4-year service life.

Consulting

I look forward to answering your questions

Shipping and consultation