THE alternative to PTFE trackless cables: stranded structure CFCLEAN with e-skin flat

►Modular ►Cable change in a few minutes ►Cost-effective ►Sustainable

Selection guide for energy supply in cleanrooms

e-skin® flat cable guidance system

Further development with e-skin flat and CFCLEAN

  • Prototypes available from stock
  • No minimum order quantity
  • Flexibility regarding application changes due to simple replacement of CFCLEAN or e-skin flat pods
  • Flexible length and width
  • Conserves resources, is service-friendly thanks to easy replacement of each individual element
Ribbon cables

Disadvantages of trackless cables (ribbon cables)

  • Long prototyping phase due to complex manufacturing processes
  • High prototype costs
  • Cannot be flexibly modified after completion
  • In the event of service, the entire trackless cable must be replaced
  • Ecologically and economically questionable due to waste of resources in the event of damage

System design comparison

e-skin® flat cable guidance system

e-skin flat with stranding elements

  • Highly abrasion-resistant welded film to protect the stranding elements and minimise abrasion
  • Reduced weight and outer diameter due to absence of outer jacket
  • Extremely flexible braiding made of copper wires with 90% optical coverage for maximum EMC protection
  • Special TPE insulation for highly dynamic applications
  • Special stranding structure for maximum service life
e-skin® flat cable guidance system

Trackless cables (ribbon cables)

  • Multi-layer jacket that holds individual stranded cores together:
    • Thin PTFE outer film
    • PUR inner layer
    • Thin PTFE outer foil
  • One closed, non-separable system
  • Stranded cores are inseparably connected to each other
  • Individual elements cannot be replaced; entire systems must be changed
e-skin white paper cover

Energy supply systems for the cleanroom

  • increases overall equipment effectiveness
  • generates higher production line yields
  • uses cleanroom energy supply more sustainably
  • and much more ...

Quality: proven and tested

UL certification

More information

Energy chains for cleanroom applications

Energy supply systems in the cleanroom

Certifications and seals of approval

Certifications and seals of approval

Cleanroom products

Further cleanroom products

Consulting

I look forward to answering your questions

Shipping and consultation