Change Language :
Guide troughs are used in long travels, from 5m - 12m depending on the type of chain. They support the smooth, low-friction operation of the igus energy chains and energy tubes. If the feeding point is located at the centre of the travel, the energy chains glide on themselves for half the travel. For the other half, we recommend glide bars installed in the trough, on which the e-chains glide. Guide troughs have glide bars made of highly abrasion-resistant plastic (exception RS - steel mating surface).
Basic version for general mechanical engineering. Heavy duty version for plant construction.
Material used for the side parts: Aluminium
Outer height of trough side part: 77mm
For series: E2 - 10 & B15 / zipper - 15 & R15
Outer height of trough side part: 77mm
For series: 1500 / E4.21
Outer height of trough side part: 87mm
For series: E2.26 / 2500 / 255 / R48 / E6.29 / R6.29
Outer height of trough side part: 87mm
For series: E4.31L / R4.31L / E4.28 / R4.28 /
E61.35 / E6.35
Outer height of trough side part: 117mm
For series: E4.38L / R4.38L / E4.32 / H4.32 / R4.32 / E61.40 / E6.40 / R6.40 / E4Q.34 / H4Q.34
Outer height of trough side part: 117mm
For series: E2.38 / 2700 / R58
Outer height of trough side part: 144mm
SLH: High-speed glide bar
For series: E2.48 / 3500 / R68 / E4.48L / R4.48L / E4.42 / H4.42 / R4.42 / E61.52 / E6.52 / R6.52 / E4Q.44 / H4Q.44
Outer height of trough side part: 184mm
SLH: High-speed glide bar
For series: E4.64L / E4.56 / H4.56 / R4.56 / 14040 / 14140 / R18840 / 14240 / 14340 / E61.62 / E6.62 / E4Q.58 / H4Q.58
Outer height of trough side part: 184mm
SLH: High-speed glide bar
For series: E4.80 / H4.80 / R4.80 / 15050 / 15150 / R19850 / 15250 / 15350 / E61.80 / E6.80 / E4Q.82 / H4Q.82
"Heavy-duty" version
Outer height of trough side part: 184mm
For series: E4.56 / H4.56 / R4.56 / 14040 / 14140 / 18840 / 14240 / 14340 / E61.62 / E6.62

For particularly robust plant construction
Material used on the side parts: Galvanised steel / stainless steel upon request
Speciality: Steel guide troughs - very strong and robust for heavy-duty plant construction
Outer height of trough side part: 480mm
For series: 800 / 840
Outer height of trough side part: 70mm
For series: E2.26 / 2500 / 255 / E6.29 / R6.29 / EF61.29 / E61.29
Outer height of trough side part: 130mm
For series: E2.48 / 3500 / R68 / E4.42 / R4.42 / R4.48L / E6.52 / R6.52 / E61.52 / E4Q.44 / H4Q.44
Outer height of trough side part: 170mm
For series: E4.56 / H4.56 / R4.56 / 14040 /14140 / R18840 / 14240 / 14340 / E6.62 / E4.64L / E4Q.58 / H4Q.58
Outer height of trough side part: 100mm
For series: E2.38 / 2700
Outer height of trough side part: 220mm
For series: E4.80 / H4.80 / R4.80 / 15050 / 15150 / R19850 / E6.80 / E61.80 / E4Q.82 / H4Q.82
Outer height of trough side part: 130mm
For series: E4.32 / H4.32 / R4.32 / E4.38L / R4.38L / E6.40 / R6.40 / E61.40 / E4Q.34 / H4Q.34
Outer height of trough side part: 300mm
For series: E4.112 / R4.112 / 1640 / R1608
Outer height of trough side part: 130mm
For series: E4.28 / R4.28 / E4.31L / R4.31L / E6.35 / E61.35
Outer height of trough side part: 48mm
For series: E2 mini - 10 & B15 / zipper - 15 & R15

Lets light and dirt through
The igus tubular trough is an easy-to-install, cost-effective trough system for applications with low mechanical stress, speeds of up to 2m/s and travels of up to 50 metres.
Outer height of trough side part: 90mm
Series: E2.26 / 2500 / 255
Outer height of trough side part: 146mm
For series: E2.48 / 3500
Outer height of trough side part: 126.3mm
For series: E2.38 / 2700

Very simple and inexpensive variant
The igus snap-in trough is an easy-to-install, space-saving, low-cost trough system for applications up to 50 metres in length.
Outer height of trough side part: 55.5mm
For series: zipper - 15 & R15 / E2 mini - 10 & B15
Outer height of trough side part: 76.6mm
For series: E2.26 / 2500 / 255
Outer height of trough side part: 138.6mm
For series: E2.48 / 3500
Outer height of trough side part: 106.6mm
For series: E2.38 / 2700
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr