Linear module drylin® SHT series

Flexible, versatile and robust

  • Solid design
  • Various materials for shaft and spindle
  • Manual accessories available
  • Available with motor
  • Individually configurable

Product services

Download technical data

Request a quotation

Free online configurator

The SHT standard series installation sizes

SHT-08/SHTC-08

  • Carriage lengths:
    • SHT: 65mm
    • SHTC: 35mm
  • Maximum stroke length: 300mm
  • Shaft diameter: 8mm

SHT-12 / SHTC-12

  • Carriage lengths:
    • SHT: 85mm
    • SHTC: 30 mm
  • Maximum stroke length: 750mm
  • Shaft diameter: 10mm

SHT-20 / SHTC-20

  • Carriage lengths:
    • SHT: 130mm
    • SHTC: 36mm
  • Maximum stroke length: 1,000mm
  • Shaft diameter: 20mm

SHT-30 / SHTC-30

  • Carriage lengths:
    • SHT: 180mm
    • SHTC: 50mm
  • Maximum stroke length: 1500mm
  • Shaft diameter: 30mm

Online configuration options

Stop symbol with arrow in a circle.

With self-locking mechanism (SHT)

With pretension (SHT-PL)

Two arrows pointing in opposite directions on an orange circle.

With several slides (SHTC)

With steep thread (SHTS)

Ball bearing spindle (SHT-BB)

Manual and electric

Technical options for the SHT series

Linear module with preload

Shaft materials

Metal drylin shaft material.

Lead screw materials and designs

Three threaded rods made of gewindematerial for drylin.

Bearing materials

Four drylin plain bearing materials in different colors as cylindrical samples.

Further products and variants

Plain bearing with threaded spindle in a metal mount.

SHT stainless steel linear modules

  • Chemical resistance
  • Extremely robust and corrosion-resistant
  • FDA-compliant variants available
Cross table with linear guides and a central carriage for precise positioning.

drylin XY table

  • High precision
  • Completely self-lubricating
  • Precise alignment thanks to CNC manufacturing
Stepper motor with square front plate and connected cable connector.

drylin E stepper motors

  • Suitable NEMA stepper motors
  • Other accessories (proximity switches, motor cables)
  • Fully assembled

Consulting

I look forward to answering your questions

Shipping and consultation