Room linear robot systems

drylin® XYZ linear robot system
  • Load capacity: 50N
  • Repeat accuracy: 0.8mm
  • Max. seed: 0.5m/s
  • Max. acceleration: 1.5m/s²
  • Working area: 3000 x 3000 x 750mm

Configure and request individual XYZ linear robot systems

Request custom XYZ linear robot system
Drive for linear robots
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

igus linear robots in the application

igus linear robots in the laboratory

Linear robot system automates research tasks

igus linear robot in cleaning machine

Room linear robot for maintenance-free cleaning system