Low maintenance roller e-chain system® with tribo-optimized plastic rollers
2Comb-like autoglide crossbars
3Special design of the rollers and chain links therefore particularly quiet
4Top and bottom run roll offset on top of each other
5Same pitch on roller/chain links
64 Inner height: 32 mm, 42 mm, 56 mm and 80 mm available
A1 = Moving end | A2 = Fixed end | B1 = Moving end |
B2 = Fixed end | B3 = Guide trough with glide rail | B4 = Guide trough without glide rail |
B5 = Total length of guide trough | S = Travel | R = Bending radius |
H = Nominal installation height | HF = necessary clearance height | HRI = Trough inner height |
D = projection, radius end position | K = π • R + "safety" | D2 = Over length for long travels, gliding |
K2 = *surcharge | H2 = *Installation height |
Long travels | from 10 m to max. 600 m |
Max. rolling speed/max. rolling acceleration | max. 10 [m/s] / max. 50 [m/s²] |
Fill weight | max. 7,00 [kg/m] |
Material - permitted temperature °C | igumid G / -40° up to +120° C |
Flammability class, igumid G | VDE 0304 IIC UL94 HB |
Part No. | Inner width | Outer width | Inner height | Outer height | Bending radii | Weight | H | D | K | ||
---|---|---|---|---|---|---|---|---|---|---|---|
Bi [mm] | Ba [mm] | hi [mm] | ha [mm] | R [mm] | [kg/m] | ||||||
P4.32.25.220.0 | 250 | 282 | 32 | 54 | 220 | 3,46 | 540 | 260 | Upon request | ||
P4.32.10.075.0 | 100 | 132 | 32 | 54 | 75 | 2,71 | 209 | 160 | 350 | 274,20 ZAR | |
P4.32.10.100.0 | 100 | 132 | 32 | 54 | 100 | 2,71 | 259 | 185 | 430 | 274,20 ZAR | |
P4.32.10.125.0 | 100 | 132 | 32 | 54 | 125 | 2,71 | 309 | 210 | 505 | 274,20 ZAR | |
P4.32.10.150.0 | 100 | 132 | 32 | 54 | 150 | 2,71 | 359 | 235 | 585 | 274,20 ZAR | |
P4.32.10.175.0 | 100 | 132 | 32 | 54 | 175 | 2,71 | 404 | 286 | 660 | 274,20 ZAR | |
P4.32.10.200.0 | 100 | 132 | 32 | 54 | 200 | 2,71 | 459 | 285 | 745 | 274,20 ZAR | |
P4.32.10.220.0 | 100 | 132 | 32 | 54 | 220 | 2,71 | 494 | 331 | 805 | 274,20 ZAR | |
P4.32.10.250.0 | 100 | 132 | 32 | 54 | 250 | 2,71 | 559 | 335 | 900 | 274,20 ZAR | |
P4.32.10.300.0 | 100 | 132 | 32 | 54 | 300 | 2,71 | 659 | 385 | 1055 | 274,20 ZAR | |
P4.32.15.075.0 | 150 | 182 | 32 | 54 | 75 | 3,04 | 209 | 160 | 350 | 286,70 ZAR | |
P4.32.15.100.0 | 150 | 182 | 32 | 54 | 100 | 3,04 | 259 | 185 | 430 | 286,70 ZAR | |
P4.32.15.125.0 | 150 | 182 | 32 | 54 | 125 | 3,04 | 309 | 210 | 505 | 286,70 ZAR | |
P4.32.15.150.0 | 150 | 182 | 32 | 54 | 150 | 3,04 | 359 | 235 | 585 | 286,70 ZAR | |
P4.32.15.175.0 | 150 | 182 | 32 | 54 | 175 | 3,04 | 404 | 286 | 660 | 286,70 ZAR | |
P4.32.15.200.0 | 150 | 182 | 32 | 54 | 200 | 3,04 | 459 | 285 | 745 | 286,70 ZAR | |
P4.32.15.220.0 | 150 | 182 | 32 | 54 | 220 | 3,04 | 494 | 331 | 805 | 286,70 ZAR | |
P4.32.15.250.0 | 150 | 182 | 32 | 54 | 250 | 3,04 | 559 | 335 | 900 | 286,70 ZAR | |
P4.32.15.300.0 | 150 | 182 | 32 | 54 | 300 | 3,04 | 659 | 385 | 1055 | 286,70 ZAR | |
P4.32.20.075.0 | 200 | 232 | 32 | 54 | 75 | 3,34 | 209 | 160 | 350 | 296,77 ZAR | |
P4.32.20.100.0 | 200 | 232 | 32 | 54 | 100 | 3,34 | 259 | 185 | 430 | 296,77 ZAR | |
P4.32.20.125.0 | 200 | 232 | 32 | 54 | 125 | 3,34 | 309 | 210 | 505 | 296,77 ZAR | |
P4.32.20.150.0 | 200 | 232 | 32 | 54 | 150 | 3,34 | 359 | 235 | 585 | 296,77 ZAR | |
P4.32.20.175.0 | 200 | 232 | 32 | 54 | 175 | 3,34 | 404 | 286 | 660 | 296,77 ZAR | |
P4.32.20.200.0 | 200 | 232 | 32 | 54 | 200 | 3,34 | 459 | 285 | 745 | 296,77 ZAR | |
P4.32.20.220.0 | 200 | 232 | 32 | 54 | 220 | 3,34 | 494 | 331 | 805 | 296,77 ZAR | |
P4.32.20.250.0 | 200 | 232 | 32 | 54 | 250 | 3,34 | 559 | 335 | 900 | 296,77 ZAR | |
P4.32.20.300.0 | 200 | 232 | 32 | 54 | 300 | 3,34 | 659 | 385 | 1055 | 296,77 ZAR | |
P4.32.25.075.0 | 250 | 282 | 32 | 54 | 75 | 3,46 | 209 | 160 | 350 | 311,71 ZAR | |
P4.32.25.100.0 | 250 | 282 | 32 | 54 | 100 | 3,46 | 259 | 185 | 430 | 312,02 ZAR | |
P4.32.25.125.0 | 250 | 282 | 32 | 54 | 125 | 3,46 | 309 | 210 | 505 | 312,02 ZAR | |
P4.32.25.150.0 | 250 | 282 | 32 | 54 | 150 | 3,46 | 359 | 235 | 585 | 312,02 ZAR | |
P4.32.25.200.0 | 250 | 282 | 32 | 54 | 200 | 3,46 | 459 | 285 | 745 | 312,02 ZAR | |
P4.32.25.250.0 | 250 | 282 | 32 | 54 | 250 | 3,46 | 559 | 335 | 900 | 312,02 ZAR | |
P4.32.25.300.0 | 250 | 282 | 32 | 54 | 300 | 3,46 | 659 | 385 | 1055 | 311,71 ZAR |
Order number | ||
---|---|---|
32.1 | 10,98 ZAR | |
32.1.1 | 17,69 ZAR |
Order number | ||
---|---|---|
32.2 | 10,98 ZAR | |
32.2.1 | 17,69 ZAR |
Order number | ||
---|---|---|
32.3 | 10,98 ZAR | |
32.3.1 | 17,69 ZAR |
Order number | ||
---|---|---|
32.5 | 10,98 ZAR | |
32.5.1 | 17,69 ZAR |
Order number | Width | ||
---|---|---|---|
3210.100 | 100 | 23,18 ZAR | |
3210.150 | 150 | 29,89 ZAR | |
3210.200 | 200 | 36,60 ZAR | |
3210.250 | 250 | 43,62 ZAR | |
3200.100 | 100 | 21,05 ZAR | |
3200.150 | 150 | 28,37 ZAR | |
3200.200 | 200 | 35,08 ZAR | |
3200.250 | 250 | 41,79 ZAR |
For pivoting connections
Secure attachment to your application
Same kit (2-piece) for all e-chain® widths
Electrically conducting
Ordering number | Bi | A |
---|