igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: UWSM-0304-05
- Material: iglidur® UW
- Shape: Shop sleeve bearings
- Dimensions:
- d1 3 mm
- d2 4.5 mm
- b1 5 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Low moisture absorption
- Excellent wear resistance under water
- High media resistance
Total price: 8,693.00 ZAR86.93 ZAR / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit
ready for shipping in 10 - 15 working days
iglidur® UW | The underwater endurance runner, for fast rotation under water
The best iglidur® plain bearing for underwater applications. Extremely wear-resistant under water, tested and maintenance-free. The first choice for pumping applications.
Typical applications
Fluid technology
Here are more applications:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inside diameter is only set after it has been pressed into the mounting hole with the corresponding tolerance. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are avoided.
iglidur® - assembling, gluing, machining
The best iglidur® plain bearing for underwater applications. Extremely wear-resistant under water, tested and maintenance-free. The first choice for pumping applications.
Typical applications
Fluid technology
Here are more applications:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inside diameter is only set after it has been pressed into the mounting hole with the corresponding tolerance. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?