- Dimensional series:
E based on DIN ISO 12240
- Housing
material: igumid G
- Spherical ball
material: iglidur® J
- Very
easy installation by clipping into sheet metal
Change Language :
igubal® ECLM – the clip bearing for simple and space-saving assembly
The igubal® ECLM clip bearing is characterised by its particularly simple assembly. It can be effortlessly clipped into sheet metal, meaning no additional locating spigot is required. This property makes the ECLM an extremely practical solution for applications where a quick and straightforward installation is required.
The ECLM housing is made of igumid G, an impact-resistant and long-fibre reinforced polymer, which is suitable for temperatures from -40°C to +120°C and can withstand short-term exposure up to +180°C. This material ensures high dimensional stability. The spherical ball is made of the wear-resistant iglidur J, which offers a long service life and excellent wear resistance.
Thanks to its extremely low installation height and its space-saving, thin-walled design, the ECLM is ideal for applications with limited build chamber. Despite its compact design, the clip bearing offers the proven quality and reliability of igubal spherical bearings.
The igubal spherical bearings are an outstanding solution for a wide range of applications where high performance, freedom from maintenance and insensitivity to dirt are essential. They offer numerous advantages over conventional metallic spherical bearings and are a cost-effective, lightweight and robust choice for machine and plant engineering.
More information about spherical balls:
iglidur J: -50°C to +90°C, short-term +120°C

In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr