igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: iglidur® J
- Thread direction: right hand
- Thread type: ACME
- Version: Standard
- Cylindrical lead screw nut with flange
igus-icon-lieferzeitJSRI-01-3/8-10
22.2 (0.875 in)
19 (0.75 in)
3/8-10
Lead screw nut made of iglidur J - high efficiency at all speeds
Our lead screw nut made of the high-performance polymer iglidur® J is the all-rounder. The material can be used at almost all speeds and is characterised by a high degree of efficiency. Other benefits:

In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr