- Fully adjustable
- Ideal for drylin® limit and reference switches
- Suitable for T-slots of the drylin® WSX high-profile
- Secure retention
- Can be retrofitted
Change Language :
For the drylin® W high-profile rail, slot nuts offer variable ways of fastening sensors and proximity switches, e.g. The robust profile is the basis for SAW linear modules as well as ZLW toothed belt axes and contains up to five T-slots for mounting slot nuts. Moreover, slot nuts are used as a fastening option for the drylin® Q carriage. Roll-in slot nuts are available for retrofitting in closed T-slots.
Our slot nuts are suitable for:
| Part No. | Suitable for rail profile | Linear module |
| NOR-20602 | WSX-06-30, WSX-06-60 | SAW-0630, SAWC-0630, SAW-0660, ZLW-0630 |
| NOR-20602 | WSX-10-40 | SAW-1040, SAWC-1040, ZLW-1040 |
| NOR-20602 | WSX-10-80 | SAW-1080, ZLW-1080 |
| NOR-20602 | AWMQ-12/20 | QWE-01-12, QWE-01-20 |
| NOR-20602 | WSX-16-60 | SAW-1660, ZLW-1660 (lateral grooves) |
| NOR-20605 | WSX-16-60 | SAW-1660, ZLW-1660 (lower groove) |
NOR-20613*
* Optionally available: swivelling slot nut (M4) for retrofitting

In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr