drylin® E stepper motor IP65 with brake, connection cable, NEMA17

MOT-ST-42-C-B-C product image
igus-icon-lupe
MOT-ST-42-C-B-C product image
igus-icon-lupe
MOT-ST-42-C-B-C technical drawing
igus-icon-lupe
MOT-ST-42-C-B-C technical drawing
igus-icon-lupe
1 of 4
drylin® E stepper motor IP65 with brake, connection cable, NEMA17
drylin® E stepper motor IP65 with brake, connection cable, NEMA17
drylin® E stepper motor IP65 with brake, connection cable, NEMA17
drylin® E stepper motor IP65 with brake, connection cable, NEMA17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP65
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: connection cable 1m
  • Shaft seal prevents ingress of water
  • Brake voltage: 24V
  • Integrated brake for vertical loads
igus-icon-lieferzeitMOT-ST-42-C-B-C