iglidur® X, sleeve bearing, mm - XSM

The chemical and temperature specialist, up to 150 MPa static

iglidur® X, sleeve bearing, mm - XSM drawing
iglidur® X, sleeve bearing, mm - XSM
1 from 2
iglidur® X, sleeve bearing, mm - XSM drawing
iglidur® X, sleeve bearing, mm - XSM
igus-icon-lupe
igus-three-dimensional-model
  • Part number: XSM-0203-03
  • Material: iglidur® X
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 2 mm
    • d2 3.5 mm
    • b1 3 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at high temperatures
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
  • Mould resistant according to DIN EN ISO 846
Chemical and temperature specialist.
Unsure if it fits?

Consulting

I look forward to answering your questions

Juan-Eric Davidtz
Juan-Eric Davidtz

igus-icon-phone+27 11 312 1848