iglidur® J, two hole flange bearing, mm

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction

iglidur® J, two hole flange bearing, mm
iglidur® J, two hole flange bearing, mm drawing
1 from 2
iglidur® J, two hole flange bearing, mm
iglidur® J, two hole flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JFL-10
  • Material: iglidur® J
  • Form: Flange bearings
  • Dimensions:
    • d1 10 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
iglidur® - maintenance-free two hole flange bearing
 
With this design, it is possible to use iglidur® high-performance plain bearings in locations where recommended housing bore tolerances are not possible. Due to the design of the bearing, high loads are possible although minimum requirements are put on the precision of the housing.
 
One main advantage of the iglidur® J two hole flange bearings is the combination of a low coefficient of friction in dry operation and the low stick-slip tendency. With a recommended maximum surface pressure of 35 MPa, iglidur® J flange bearings are not suitable for extreme loads.
  • Very good wear resistance
  • Lightweight
  • Lubrication-free
 
When to use it?
  • When a screwed-on flange bearing is needed
  • When using a clip bearing solution as a plate feed-through is not sufficient
  • When extremely high absorption tolerances are present
  • When the press fit of a press-in bearing is not sufficient to secure the bearing axially
When not to use it?
  • When an additional angular alignment is required
  • When a screw connection is not possible
  • When a large guide length is required
Use our filter options to find the suitable product

Assembly
 
Various securing methods are considered depending on the loads. For low radial loads, it is sufficient to mount iglidur® flange bearings on one surface simply with two bolts. For higher radial loads, it is advisable to support the iglidur® flange bearing in a hole on the reinforced side in the direction of the load. For this hole, large tolerances are permitted, since it serves only as additional support for the iglidur® flange bearing. In order to achieve higher radial loads in the bearings, the iglidur® flange bearing can be press-fitted into a recommended housing bore with H tolerances. The additional bolts ensure the fit of the bearing in the housing. No special tools or equipment are required to install iglidur® maintenance-free flange bearings. Even aligning bearings on shafts with multiple bearings is easy during installation.
Unsure if it fits?

Contact us

Contact details

Juan-Eric Davidtz
Juan-Eric Davidtz

igus-icon-phone+27 11 312 1848

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h