igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
40 mm
Max. cable diameter
36 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
62 mm
Bend radius [R]
75 mm
Article structure & price calculation
Off-centre feed
mm
Total price
ZAR 118,01 / Chain linkplus VAT and shipping chargesZAR 4 248,36
ready for shipping in 10 - 15 working days
Parts list
(1)e-chain®
Part No. : R6.40.062.075.0ZAR 4 248,36
Energy tube R6.40 | Low-vibration, openable along the inner and outer radii | Inner height: 40mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitR6.40.062.075.06275