My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

27113121848
Photo
dry-tech® bearing technology

27113121848
Photo

iglidur® RW370, plate bar stock

  • Complies with the European fire protection standard
  • DIN EN 45545
  • Flame retardant
  • High wear resistance
  • Low coefficient of friction

Unsure whether it fits?

Product description
iglidur® bar stock RW370
 
Typical application areas
  • Door guides and hinges
  • Rotating joints
  • Entrance staircases
  • Seat and table mechanisms Industry solutions  
When to use it?
  • For applications in rail technology where suitability according to DIN EN 45545 is required
  • When highest wear resistance at low to medium pressures is required
  • When a low coefficient of friction in dry operation is required
  • Low moisture absorption
When not to use it?
  • When high pressure loads occur and suitability according to DIN EN 45545 is not needed, iglidur® G or iglidur® W300
  • When temperatures higher than +190 °C occur briefly, iglidur® G or iglidur® Z
  • When a cost-effective bearing for occasional movements is required, iglidur®
Use our filter options to find the suitable product

 
Certificates and standards
RoHS compliant<br>According to 2011/65/EU (RoHS 2)
Technical data

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h