Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
System triflex® R Series TRE.100.C
Faster assembly, 50% higher tensile strength compared to TRE.100.145.0.
1. Multi-axis movement - High flexibility for complex applications even on the 6th axis. Rotation of approx. ± 10° per chain link possible in the longitudinal axis. This facilitates cable routing around difficult geometric shapes
2. High tensile force absorption due to the "ball and socket" joint, meaning smooth movements in all axes
3. Easy opening mechanism - for easy filling and replacement of pre-assembled cables or hoses
4. Outstanding mechanical characteristics
5. Small bend radii and pitch for space-saving installation
6. Easy to lengthen and shorten - one injection-moulded part. No load-bearing elements (e.g. steel cables, spring mechanisms, etc.) necessary along the direction of tensile force
7. Extremely stable - due to stops on the outside, precise stops for radius and torsion
8. triflex® R set - Compact universal module for all movements at the robot, is mounted on existing fastening points
9. Set-up times minimised due to very easy connection to your machine and comprehensive accessories
10. Still available for special applications: fibre-rod modules, universal assembly kits and FlexBar