igutex® TX1, sleeve bearing, mm

The high load bearing up to 200 MPa
  • Up to 200 MPa static and 140 MPa dynamic
  • Wear resistant and dimensionally stable
  • Good media resistance
Product description
igutex® TX1 | The high load bearing up to 200 MPa
  • Up to 200 MPa static and 140 MPa dynamic
  • Wear resistant and dimensionally stable
  • Good media resistance
  • Lubricant and maintenance free
  • Standard program from stock
igutex® TX1 plain bearings stand for very high load carrying capacity at high radial loads paired with good abrasion resistance. On the one hand, the special design ensures high dimensional stability due to the long-fiber winding, on the other hand, lubricant- and maintenance-free operation is possible thanks to solid lubricants. High dirt and media resistance round off the property profile.


Typical applications

Agriculture
Construction machinery
Heavy machinery / Plant construction

Here you can find further applications:
Industry solutions

 
When do I need it?
  • If very high static loads occur permanently
  • For heavy duty swivel applications
  • When temperature resistance and media resistance are required in addition to very high load capacity
When do I not need it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the igutex® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
igutex® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Accessories
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH