My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

27113121848
Photo
dry-tech® bearing technology

27113121848
Photo

JULIUS TIELBÜRGER GmbH & Co KG

Machine plant
 
 

In the accessory equipment for lawn care and outdoor cleaning, the igubal® flange bearings offer good value at a low price and a simple possibility for a corrosion-resistant bearing.



Part No. Maximum permitted load Max. permitted Max. tightening torque
  on spherical ball Tensile load in the oblong holes
igubal® EFOM-12 1100 N 2200 N 2,5 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.