My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

27113121848
Photo
dry-tech® bearing technology

27113121848
Photo

IMPULSA AG

Milking arm

Main criteria for the application

Insensitive to dirt

maintenance free




The complete freedom from maintenance in areas of extreme dirt accumulation distinguishes the iglidur® J plain bearing. Moreover, iglidur® J plain bearings offer among other things an extreme media resistance against dirt accumulation through fecal matter and regular cleaning with various brines.

iglidur® J

 

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® J plain bearing 35 MPa -50°C / +120°C yellow 0,06-0,18

More on applied products here
Further interesting applications from extremely diverse areas can be found here.