My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

27113121848
Photo
dry-tech® bearing technology

27113121848
Photo

Bearing assembly and guide vanes

The plain bearings must be suitable for normal working temperatures of 170℃ - 200℃ and be able to withstand a maximum temperature of 300℃. The static pressure load on the plain bearings is around 25 N/mm². Resistance to solvents is also required.

Requirements:

Stick-slip freedom

Chemical resistant

Corrossion-resistant

Temperature of 300°C

Resistance to solvents

Loads up to 25 N/mm²

Bearing assembly and guide vanes  
Bearing assembly and guide vanes  
Go to applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest