My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

27113121848
Photo
dry-tech® bearing technology

27113121848
Photo

Affeldt Verpackungsmaschinen GmbH

Bag forming, filling and sealing machines
 
 

The crimpers in hose packaging machines often reach temperatures of 160°C and above in continuous operation. The iglidur® Z plain bearings meet this requirement and are moreover absolutely wear resistant.


Part specification Max. static surface Operating temp. Paint Coefficient of sliding
  pressure (20°C)     friction against steel
iglidur® Z plain bearing 150 MPa -100°C / +310°C Brown 0,07-0,20

Further interesting applications from extremely diverse areas can be found here.

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h