My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

27113121848
Photo
dry-tech® bearing technology

27113121848
Photo

robolink® - modular system for robotics

Joints made ​​of plastic, can be configured and extended to suit almost any application

Articulated arms in various lengths and designs, in various sizes, including a route for additional control cables

igus® drive unit - Connection to drive and control units

Tools (functional units) such as gripper, hooks, vacuum cups, paddles, camera, and so on can be adapted as required.

robolink® D - direct drive

robolink D  

Directly driven joint with plastic worm gear for functional capacity and precision.

robolink® W wire rope

robolink W  

Joints with rope drive Rotating and pivoting can be combined in a joint.

Features:

Plastic gears with direct connection to the motor

Up to 4 axes

Light, modular, lubrication-free

High precision & load capacity


Features:

Decoupled rope wire drive

Up to 6 axes

Light, modular, lubrication-free

Suitable for human collaboration, very compact due to 2 DOF (degrees of freedom) per joint

robolink® blog

igus blogs  

Read the latest news regarding the status of product development in our international blog, written personally by the robolink® product manager. Many examples of applications, test setups and background information here:

News 2016

robolink  

Novelties and product range extensions.

The robolink® construction kit - modular and open

The robolink® range includes various joints, motors and connecting components. All components can be ordered separately. Therefore, it is possible to combine the robolink® joints and motors with special connecting elements. igus® provides CAD data for all components. In addition to the combination of our parts with self-made components, we offer the following combinations:

RL-DC (2-5 axes):

Directly driven joints with C-profile components as connecting element
robolink DC  

RL-WR (2-6 axes):

Rope-driven joints with round profile as connecting element

Sample configuration

robolink DC  

robolink® DC
Small version (SV)
Big version (BV)
Reach [mm]
600
750
Precision [mm]
1
1
Payload 4DOF [g]
1.000
3.000
Weight 4DOF [kg]
9
18
Payload 5DOF [g]
500
2.500
Weight 5DOF [kg]
9,5
18,5

robolink WR  

robolink® WR
Weight [kg]
19
Reach [mm]
800
Payload [g]
500
Precision [mm]
2-3
Axes
6

Application examples

 

Order components separately

robolink® D joints

robolink  

robolink® W joints

robolink  

Order robolink® W joints individually or combined:
 

Assembling robolink® yourself

As a rule, we completely assemble your robolink® articulated arm configured according to your wishes. However, if you want to use your own motors or connecting plates for example, you can assemble the robolink® very easily yourself. The following videos provide useful step-by-step instructions on how to do this. The information provided on the top right-hand side of the picture tells you how far you have progressed with assembly and makes it easier for you to navigate through the video.

1. Connect stepper motors to robolink® joints

 

2. Mounting robolink® D joints and connecting plates on the base of the articulated arm

 

3. Connecting a cable to the robolink® D articulated arm

 

4. Replacing motor with worm gear in a robolink® joint

 

More Information

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h