My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

27113121848
Photo
dry-tech® bearing technology

27113121848
Photo

drylin® miniature linear axis SLN-27-03 / SLN-27-04 / SLN-27-05

Single parts made from aluminium and plastic

Absolutely lubrication-free

Lead screw with plain bearing support

Compact design

Miniature linear module  

SLN-27-03 Starter model with basic carriage made of igus® polymerecon Serie
SLN-27-04 Carriage with manual clearance and height setting
 
SLN-27-05 Carriage with axial camber (pre-load) and manual clearance and height setting
 
Accessories available
Pitch M5x0.8 (0008) or high helix thread Sg 5x5 (0050)
 
Areas of application: Lightweight feed motion, sensor adjustment, simple handling tasks in equipment engineering and laboratory technology.

Miniature linear module drawing  
Delivery program:
Part No.:
Technical data
Ordering number Max.
stroke length
Weight additional
(per 100 mm)
Max. stat.
load capacity
Max.
speed
Max.
drive torque
   
    [g] [g] axial[N] radial[N] [U/min] [Nm]    
 SLN-27-03-0008 250 50 40 10 40 100 0,1 Upon request 
 SLN-27-03-0025 250 50 40 10 40 100 0,1 Upon request 
 SLN-27-03-0051 250 50 40 10 40 100 0,2 Upon request 
 SLN-27-03-0127 250 50 40 10 40 100 0,3 Upon request 
 SLN-27-03-0254 250 50 40 10 40 100 0,4 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Dimensions [mm]
Ordering number A Al H E1 E2 E3 l hw lt lb ts tg T d2 l2 ha    
  ±0,2 -0,1 ±0,2 ±0,15 ±0,15 ±0,15   ±0,2 ±0,2                
 SLN-27-03-0008 28 35 22 20,5 15 28 77 22 21 5,5 3,5 3,2 M5 5 15 14,5 Upon request 
 SLN-27-03-0025 28 35 22 20,5 15 28 77 22 21 5,5 3,5 3,2 6,35x2,54 6,35 15 14,5 Upon request 
 SLN-27-03-0051 28 35 22 20,5 15 28 77 22 21 5,5 3,5 3,2 6,35x5,07 6,35 15 14,5 Upon request 
 SLN-27-03-0127 28 35 22 20,5 15 28 77 22 21 5,5 3,5 3,2 6,35x12,7 6,35 15 14,5 Upon request 
 SLN-27-03-0254 28 35 22 20,5 15 28 77 22 21 5,5 3,5 3,2 6,35x25,4 6,35 15 14,5 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog