Sequences of movements without sticking or slipping - for treatment units or temperature-resistant moving elements used for sintering or melting-out furnaces igus® motion plastics® are used e.g. in dental X-ray systems for adaptation to the patients, for the supply of media in the adjustment mechanisms of treatment units, for "frictionless" movement of surfaces and device carriers, in top hat furnaces or in machining centres for the manufacture of dentures
Advantages of igus® products in dental equipment and treatment units:
Good coefficients of friction
Payloads > 100 MPa possible
Lubrication-free and clean
Small bend radii possible
Pre-harnessed systems
Highly flexible chainflex® cables
readychain® harnessed energy supply systems
Energy supply chains
drylin® linear guides
iglidur® PRT slewing ring bearings
iglidur® polymer bearings
xiros® plastic bearings
Special parts
This patient chair for dental practices ensures comfort, even when dental drilling is needed.
This height of this treatment chair can be adjusted steplessly.
This casting machine is used in dental laboratories to make dentures. Dentures are made with it.
Toothbrush testing machine runs with exceptionally low noise by the application of polymer plain bearings.
This newly developed X-ray robot presents a special challenge to energy chains.
This global innovation can be used to approach a patient in any desired position.
Only maintenance-free components can be used in this x-ray application.
This X-ray machine can be turned through 90 degrees and moved in a longitudinal direction on a slide.