My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

27113121848
Photo
dry-tech® bearing technology

27113121848
Photo

Guide energy, data, air and fluids safely in ONE system - micro flizz®


Pre-configured system in modular design

Maintenance-free, compact, quiet and cost-effective complete system - the alternative to busbar systems

  • Easy to clean
  • No particle pollution due to abrasion
  • Quiet, maintenance-free and easy to install
  • Operating speeds of up to 6 m/s in high-acceleration applications
  • Data rates up to 10 Gbit/s. Safely guides FOC and bus cables
  • Travels up to 100 m
  • Can be installed horizontally and vertically
  • Little space required
  • Optionally available with isense CF.D technology for monitoring bus cables
  • Also available with conductive ESD e-chain®

Delivery program MF06

Order no. Bi
[mm]
Ba
[mm]
hi
[mm]
ha
[mm]
R
[mm]
   
ready for shipping in 4 - 7 working days MF.06.10.018 10 19 11 17 018 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
PDF PDF
Quote request Quote request
myCatalog myCatalog

More dimensions 
Clearance height complete system:108,48 mm
Installation width complete system:29,5 mm
Recommended trough parts length:2.0m, 3.0m and 6.0m
Troughs - materialDie-cast aluminium
Maximum cable diameter:8mm ø
  

Delivery program MF08

Order no. Bi
[mm]
Ba
[mm]
hi
[mm]
ha
[mm]
R
[mm]
   
ready for shipping in 4 - 7 working days MF.08.18.035 18 29 13 21 035 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
PDF PDF
Quote request Quote request
myCatalog myCatalog

More dimensions  
Clearance height complete system: 161 mm
Installation width complete system: 40,5 mm
Recommended trough parts length: 2.0m, 3.0m and 6.0m
Troughs - material: Die-cast aluminium
Maximum cable diameter: 9,5mm ø
   

Delivery program MF10

Order no. Bi
[mm]
Ba
[mm]
hi
[mm]
ha
[mm]
R
[mm]
   
ready for shipping in 4 - 7 working days MF.10.50.075 50 63 20 27,5 075 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
PDF PDF
Quote request Quote request
myCatalog myCatalog

More dimensions  
Clearance height complete system: 275 mm
Installation width complete system: 107,6 mm
Recommended trough parts length: Standard trough pieces 2m length
Troughs - material: Anodised aluminium extruded profile
Maximum cable diameter: 16mm ø
   

microflizz

1

The upper run and lower run of the flizz® e-chain® are separated from each other, which means
less friction and less energy used when the e-chain® moves

2

"Wings" hold the e-chain® securely in the guidance channel

3

A plastic spring cause the e-chain® to roll along gently in the flizz® channel; as a result, noise is significantly reduced

4

Integrated strain relief in the guide carriage for secure fixation of the cables

5

Universal connection possible due to three T-slots

6

Attachment of the e-chain® by roller carriage on the moving end

7

Reverse travel: double filling or two independent travels possible

 

microflizz
microflizz
microflizz
microflizz

The energy chain is placed securely in the trough on wings that fold inwards inside the radius.

Energy, data and pneumatics guided easily in one system. Also available pre-assembled with chainflex®

Small self-guiding e-chain® in the guide channel, which leads to a lot less friction Clean and maintenance-free.


ready for shipping in 4 - 7 working days