igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: JSI-0203-03
- Material: iglidur® J
- Shape: Shop sleeve bearings
- Dimensions:
- d1 0.125 inch
- d2 0.1875 inch
- b1 0.1875 inch
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Excellent wear resistance at room temperature
- Very good wear resistance at medium temperatures
- Excellent friction coefficients
- Low moisture absorption
- High media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- Mould resistant according to DIN EN ISO 846
Total price: 42.40 ZAR42.40 ZAR / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit
Delivery time on request
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J plain bearings are not suitable for extreme loads.
Typical applications
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J plain bearings are not suitable for extreme loads.
Typical applications
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?